• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
11 … 17 mm
Reset filter

Filter by attributes

Class

Scanning range

Version du boîtier

Dimension

Source lumineuse

Laser class

Beam type

Version de raccordement

Classe de protection/Autorisations

Circuit de sortie/Interface

Température de fonctionnement

Résolution

Image Product name Product group Housing Sensing distance max. Features
OM20-P0026.HH.YIN

Article no.: 11231074

Groupe de produits
  • Détecteurs de mesure de distances
  • performance
  • Capteurs miniatures
Boîtier
  • 13 mm x 37 mm
  • métallique
Portée max.
  • 16 … 26 mm
Particularités
  • Diode laser rouge, pulsée
  • Analogique et digital
  • Connecteur M8 4-pôles
  • -10 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
OM20-P0026.HH.YUN

Article no.: 11232063

Groupe de produits
  • Détecteurs de mesure de distances
  • performance
  • Capteurs miniatures
Boîtier
  • 13 mm x 37 mm
  • métallique
Portée max.
  • 16 … 26 mm
Particularités
  • Diode laser rouge, pulsée
  • Analogique et digital
  • Connecteur M8 4-pôles
  • -10 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OM20-P0120.HH.YIN

Article no.: 11231078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM20-P0120.HH.YUN

Article no.: 11231077

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0100.HV.YIN

Article no.: 11232058

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0100.HV.YUN

Article no.: 11233990

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0350.HV.YIN

Article no.: 11231079

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0350.HV.YUN

Article no.: 11232075

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0550.HV.YIN

Article no.: 11231343

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0550.HV.YUN

Article no.: 11232078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0100.HV.YIN

Article no.: 11233966

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0100.HV.YUN

Article no.: 11233967

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0350.HV.YIN

Article no.: 11232071

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0350.HV.YUN

Article no.: 11232072

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0550.HV.YIN

Article no.: 11231082

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0550.HV.YUN

Article no.: 11231083

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
O300.DI-GM1J.72CU

Article no.: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.DI-GM1J.72N

Article no.: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300.DL-GM1J.72CU

Article no.: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.DL-GM1J.72N

Article no.: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.DP-GM1J.72CU

Article no.: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.DP-GM1J.72N

Article no.: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top