• Image
  • Product name
  • Style
  • Process connection
  • Measuring range
  • Availability

Filter by attributes

Style

Conformité et approbations

Raccord process

Longueur de sonde

Plage de mesure

Milieu

Image Product name Style Process connection Measuring range Availability
FlexFlow PF20S Style
  • Compact transmitter
Process connection
  • Industry standard
  • Sealing cone M18x1.5
  • G 1/2 A ISO 228-1 with cone
  • Compression fitting Ø 6
Measuring range
  • 10 … 400 cm/s
Delivery time
on request
Inquire
FlexFlow PF20H Style
  • Compact transmitter
Process connection
  • Hygienic interfacing
  • G 1/2 A hygienic
  • G 1/2 A hygienic sealing
  • BHC
  • Tri-Clamp Ø 34.0
  • Tri-Clamp Ø 50.5
  • Tri-Clamp Ø 64.0
  • Varivent® DN 25; 1" (Type F), Ø 50
  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • DIN 11851 (dairy pipe connection), DN 25
  • DIN 11851 (dairy pipe connection), DN 40
  • DIN 11851 (dairy pipe connection), DN 50
Measuring range
  • 10 … 400 cm/s
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top