Dati tecnici
Dati generali
Light source
  • Pulsed infrared diode
Light indicator
  • LED yellow
Alignment / soiled lens indicator
  • LED, flashing
Adjustment
  • Potentiometer, 20 turn
Wave length
  • 880 nm
Suppression of reciprocal influence
  • No
Dati elettrici
Tempo di risposta / di caduta
  • < 2,5 ms
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 50 mA
Corrente assorbita media
  • 33 mA
Caduta di tensione Vd
  • <2,5 VDC
Funzione di commutazione
  • In presenza/per assenza di luce
Circuito di uscita
  • NPN
Output current
  • 100 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Width / diameter
  • 30 mm
Height / length
  • 66 mm
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Connection types
  • Cable 4 pin, 2 m
Condizioni ambientali
Temperatura d'esercizio
  • 0 … +65 °C
Tipo di protezione
  • IP 65

Scaricare
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Disegni
Drawings
Connection diagram

Accessori
Mounting accessories
11200030
Sensofix series 30

Articolo n..: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

Articolo n..: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Articolo n..: 11199999

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Articolo n..: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Articolo n..: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Articolo n..: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Articolo n..: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Articolo n..: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Articolo n..: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate ø30 mm

Articolo n..: 11707700

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Articolo n..: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Articolo n..: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Lenses and components
10102757
Adapter series 30

Articolo n..: 10102757

  • Material: POM
10106042
Adapter series 30 (angeled fiber optics)

Articolo n..: 10106042

  • Material: POM
10102801
Cap nut glass cover for sensors series 30

Articolo n..: 10102801

  • Material: Nickel-plated brass

In alto