Dati tecnici
Signal wires
  • 3 twisted pair signal wires 0.14 mm², Colours: green/yellow, blue/red, grey/pink
Power wires
  • 2 wires 1 mm², Colours: brown, white
Shield
  • Common low capacity shield
  • Paired signal wires shielded
Nominal voltage
  • ≤ 300 VDC
  • < 50 VAC (China, EAC)
  • < 75 VDC (China, EAC)
Bending radius
  • 10 x cable diameter
Outer diameter
  • 8,8 mm
Temperatura operativa
  • -40...+80 °C
Colour
  • DESINA-green (RAL 6018)
Peso ca.
  • 110 g/m
Approvazione
  • UL approval / 20233

Scaricare
Data sheet

In alto