• Immagine
  • Nome del prodotto
  • Grandezza (flangia)
  • Tipo di albero
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrare per caratteristiche

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Immagine Nome del prodotto Grandezza (flangia) Tipo di albero Steps per revolution Number of revolutions Interface
optoTurn EAL580-B - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-B - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-B - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SC - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SC - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SC - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SV - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SV - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SV - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-T - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-T - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-T - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
MAGRES EAM360-B - CANopen® Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
MAGRES EAM360-S - CANopen® Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
MAGRES EAM360R-B - CANopen®/SAE J1939 Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
MAGRES EAM360R-S - CANopen®/SAE J1939 Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
MAGRES EAM580-B - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
MAGRES EAM580-SC - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
MAGRES EAM580-SY - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
MAGRES redundant EAM580R-B - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
MAGRES EAM580R-B - CANopen®/SAE J1939 Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
MAGRES redundant EAM580R-SC - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
MAGRES EAM580R-SC - CANopen®/SAE J1939 Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
MAGRES redundant EAM580R-SY - CANopen® Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
MAGRES EAM580R-SY - CANopen®/SAE J1939 Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
EAM280 - Analog Grandezza (flangia)
  • ø48 mm, housing 28.6 mm
Tipo di albero
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
EAM280 - CANopen® Grandezza (flangia)
  • ø48 mm, housing 28.6 mm
Tipo di albero
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • CANopen®
MAGRES EAM360-B - SSI Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
MAGRES EAM360-S - SSI Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • SSI
  • SSI + incremental
MAGRES EAM360R-S - Analog Grandezza (flangia)
  • ø36 mm
Tipo di albero
  • ø10 x 16 mm, solid shaft with flat
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit

Non hai trovato quello che cercavi?

In alto