• Immagine
  • Nome del prodotto
  • Grandezza (flangia)
  • Tipo di albero
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrare per caratteristiche

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Immagine Nome del prodotto Grandezza (flangia) Tipo di albero Steps per revolution Number of revolutions Interface
optoTurn EAL580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SV - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SV - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SV - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-T - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-T - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-T - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
MAGRES EAM580-B - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
MAGRES EAM580-B - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
MAGRES EAM580-B - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
MAGRES EAM580-SC - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
MAGRES EAM580-SC - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
MAGRES EAM580-SC - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
MAGRES EAM580-SY - EtherCAT Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherCAT
MAGRES EAM580-SY - EtherNet/IP Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • EtherNet/IP
MAGRES EAM580-SY - PROFINET Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • PROFINET IO
GM400 Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
GM401 Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • SSI
  • Incremental A 90° B (optional)
G0MMH Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus-DPV0
GXMMS Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø12...15 mm (blind hollow shaft)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus
GXMMW Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 mm solid shaft (clamping flange)
  • ø6 mm solid shaft (synchro flange)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus

Non hai trovato quello che cercavi?

In alto