|
|
MAGRES EAM580-B - EtherCAT
|
Grandezza (flangia)
|
Tipo di albero
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-B - EtherNet/IP
|
Grandezza (flangia)
|
Tipo di albero
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-B - PROFINET
|
Grandezza (flangia)
|
Tipo di albero
- ø10...15 mm (blind hollow shaft)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - EtherCAT
|
Grandezza (flangia)
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - EtherNet/IP
|
Size (flange)
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - PROFINET
|
Size (flange)
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SC - EtherCAT
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SC - EtherNet/IP
|
Size (flange)
|
Shaft type
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SC - PROFINET
|
Grandezza (flangia)
|
Tipo di albero
- ø10 x 20 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SY - EtherCAT
|
Grandezza (flangia)
|
Tipo di albero
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SY - EtherNet/IP
|
Grandezza (flangia)
|
Tipo di albero
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|
|
|
MAGRES EAM580-SY - PROFINET
|
Grandezza (flangia)
|
Tipo di albero
- ø6 x 10 mm, solid shaft with flat
|
Steps per revolution
|
Number of revolutions
|
Interface
|
|
|
|