• Image
  • Product name
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

Filter by attributes

Model

Function

Hollow shaft

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Output stages

Image Product name Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MAGRES EAM360-K - CANopen® Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Allacciamento
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Inquire
MAGRES EAM360R-K - CANopen®/SAE J1939 Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Allacciamento
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
MAGRES EAM580-K - CANopen® Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Allacciamento
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Inquire
MAGRES EAM580-K - EtherCAT Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherCAT
Connection
  • Flange connector 3 x M12
Inquire
MAGRES EAM580-K - EtherNet/IP Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherNet/IP
Connection
  • Flange connector 3 x M12
Inquire
MAGRES EAM580-K - PROFINET Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • PROFINET
Connection
  • Flange connector 3 x M12
Inquire
MAGRES EAM580R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Inquire
MAGRES EAM360R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m
Inquire
MAGRES EAM580R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Inquire

Did not find what you were looking for?

To the top