• Image
  • Product name
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection
HTL/push-pull
Reset filter

Filter by attributes

Model

Hollow shaft

Pulses/waves per revolution

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Output stages

Image Product name Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Inquire
EB200E.IR-FN.8L2C2.008L

Article no.: 11705003

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 2 m
Inquire
EB200E.IR-FN.8L2C4.008L

Article no.: 11705661

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 4 m
Inquire
EB200E.IR-FN.8L2C5.008L

Article no.: 11705077

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Cable 5 m
Inquire
EB200E.IR-FN.8L2GN.008L

Article no.: 11705449

Shaft type
  • ø8...48 mm (through hollow shaft)
Pulses per revolution
  • 64 … 1024
  • 32 … 512
Interface
  • IO-Link
Connection
  • Flylead connector M12, 4-pin, length 300 mm
Inquire

Did not find what you were looking for?

To the top