• Image
  • Product name
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection

Filter by attributes

Model

Function

Hollow shaft

Pulses/waves per revolution

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Output stages

Image Product name Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
MIR10 Shaft type
  • ø6...43.5 mm (through hollow shaft)
Pulses per revolution
  • 320 … 4096
Connection
  • Cable 2 m
  • Cable 0.3 m with connector M12
Inquire
HDmag MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 131072
Sinewave cycles per revolution
  • 1 … 8192
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Inquire
HDmag MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 262144
Sinewave cycles per revolution
  • 1 … 16384
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Inquire
HDmag MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 524288
Sinewave cycles per revolution
  • 1 … 32768
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Inquire
HDmag MHGE 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 4096
Sinewave cycles per revolution
  • 64
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Inquire
HDmag MHGE 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Pulses per revolution
  • 128 … 8192
Sinewave cycles per revolution
  • 128
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Inquire
HDmag MHGE 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Pulses per revolution
  • 256 … 16384
Sinewave cycles per revolution
  • 256
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Inquire
HDmag MHGE 800 Shaft type
  • ø650...740 mm (through hollow shaft)
Pulses per revolution
  • 512 … 32768
Sinewave cycles per revolution
  • 512
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Inquire
HDmag MHGP 100 Tipo di albero
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 131072
Sinewave cycles per revolution
  • 64 … 8192
Allacciamento
  • Flange connector M23, 12-pin
Inquire
HDmag MHGP 200 Tipo di albero
  • ø50...180 mm (through hollow shaft)
Pulses per revolution
  • 128 … 262144
Sinewave cycles per revolution
  • 128 … 16384
Allacciamento
  • Flange connector M23, 12-pin
Inquire
HDmag MHGP 400 Tipo di albero
  • ø70...340 mm (through hollow shaft)
Pulses per revolution
  • 256 … 524288
Sinewave cycles per revolution
  • 256 … 32768
Allacciamento
  • Flange connector M23, 12-pin
Inquire
HDmag flex MIR 3000F Tipo di albero
  • ø300...3183 mm (through hollow shaft)
Pulses per revolution
  • 512 … 131072
Sinewave cycles per revolution
  • 512 … 16384
Allacciamento
  • Flange connector M23, 12-pin
Inquire
HDmag flex MIR 350A Tipo di albero
  • ø90...300 mm (through hollow shaft)
Pulses per revolution
  • 512 … 131072
Sinewave cycles per revolution
  • 512 … 16384
Allacciamento
  • Flange connector M23, 12-pin
Inquire
HDmag flex MQR 3000F Tipo di albero
  • ø300...3183 mm (through hollow shaft)
Pulses per revolution
  • 1024 … 4096
Sinewave cycles per revolution
  • 1024 … 4096
Allacciamento
  • Flange connector M23, 17-pin
Inquire
HDmag flex MQR 350A Shaft type
  • ø90...300 mm (through hollow shaft)
Pulses per revolution
  • 1024 … 4096
Sinewave cycles per revolution
  • 1024 … 4096
Connection
  • Flange connector M23, 17-pin
Inquire

Did not find what you were looking for?

To the top