|
|
MAGRES EAM580-K - CANopen®
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Livelli di uscita
- CAN-Bus, LV (3.3 V) compatible ISO 11898
- Incremental: linedriver RS422 or push-pull (option)
|
Interface
- CANopen®
- CANopen®-Lift
- CANopen® + incremental
|
|
|
|
|
|
MAGRES EAM580-K - EtherCAT
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - EtherNet/IP
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - PROFINET
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
|
Interface
|
|
|
|
|
|
MAGRES EAM580R-K - CANopen®/SAE J1939
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Livelli di uscita
- CAN-Bus, LV (3.3 V) compatible ISO 11898
|
Interface
|
|
|
|
|
|
MAGRES EAM580-K - SSI
|
Tipo di albero
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
Steps per revolution
|
Number of revolutions
|
Livelli di uscita
- SSI data: Linedriver RS422
- Incremental: linedriver RS422 or push-pull (option)
|
Interface
|
|
|
|
|
|
MAGRES EAM580R-K - Analog
|
Shaft type
- ø6 mm (magnet bore)
- ø8 mm (magnet bore)
- ø12 mm (magnet bore)
|
|
|
|
Interface
- Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
|
|
|
|