• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.EA0-GP2J.72N

Articolo n..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP1J.72N

Articolo n..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP2J.72N

Articolo n..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.R50-GP1J.72N

Articolo n..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.D50-UA1B.72N

Articolo n..: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0.2-IA1B.72F

Articolo n..: 11200630

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0.2-UA1B.72F

Articolo n..: 11200629

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.PA0.2-GP1J.72F

Articolo n..: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.PA0.2-GP2J.72F

Articolo n..: 11200633

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.RA0.2-GP1J.72F

Articolo n..: 11200634

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR18.DA0.2-IA1B.9SF

Articolo n..: 11200642

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA0.2-UA1B.9SF

Articolo n..: 11200641

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-IA1B.9SF

Articolo n..: 11221525

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-UA1B.9SF

Articolo n..: 11221604

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.PA0.2-GP1J.9SF

Articolo n..: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.PA0.2-GP2J.9SF

Articolo n..: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.RA0.2-GP1J.9SF

Articolo n..: 11200646

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
U500.DA0-AA1B.72CU

Articolo n..: 11127346

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage - / current output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 65 °C (+60 °C Strommodus)
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-AA1B.72O

Articolo n..: 11110575

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage - / current output
  • Connector M12
  • -25 … 65 °C (+60 °C Strommodus)
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-IA1B.72CU

Articolo n..: 11135757

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0-IA1B.72O

Articolo n..: 11135756

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-UA1B.72CU

Articolo n..: 11135772

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto