• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability
Current output
Azzera il filtro

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U500.DA0.2-IA1B.72F

Articolo n..: 11200630

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UR18.DA0.2-IA1B.9SF

Articolo n..: 11200642

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-IA1B.9SF

Articolo n..: 11221525

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
U500.DA0-IA1B.72CU

Articolo n..: 11135757

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0-IA1B.72O

Articolo n..: 11135756

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 12I9912/S14

Articolo n..: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12I9914/S14

Articolo n..: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12I9914/S14D

Articolo n..: 11121235

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 30I6103/S14

Articolo n..: 10130000

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 30I6803/S14

Articolo n..: 10130475

Product group
  • Ultrasonic distance measuring sensors
  • multiplex version
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 50I6121

Articolo n..: 10134142

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 50I6121/S14

Articolo n..: 10129530

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 70I6131/S14

Articolo n..: 11099364

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAR 12I9914/S14H

Articolo n..: 11182608

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAR 18I6912/S14G

Articolo n..: 10162125

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91,5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 20I6903/S35A

Articolo n..: 10159512

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20I6912/S35A

Articolo n..: 10155042

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20I6914/S35A

Articolo n..: 10147619

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30I6103

Articolo n..: 10130826

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6103/S14

Articolo n..: 10129046

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6104/S14

Articolo n..: 10150852

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 200 … 2000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30I6112

Articolo n..: 10139575

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30I6112/S14

Articolo n..: 10129045

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30I6113

Articolo n..: 10139589

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6113/S14

Articolo n..: 10128238

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UR18.DA0-IA1B.7BO

Articolo n..: 11135775

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 64 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto