• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability
Voltage output
Azzera il filtro

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
immediately available
U300.D50-UA1B.72N

Articolo n..: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
on request
U500.DA0.2-UA1B.72F

Articolo n..: 11200629

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
on request
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
immediately available
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
on request
UR18.DA0.2-UA1B.9SF

Articolo n..: 11200641

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
immediately available
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
on request
UR18.DA5.2-UA1B.9SF

Articolo n..: 11221604

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
on request
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
U500.DA0-UA1B.72CU

Articolo n..: 11135772

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-UA1B.72O

Articolo n..: 11126857

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12U9912/S14

Articolo n..: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12U9914/S14

Articolo n..: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 12U9914/S14D

Articolo n..: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 30U6103

Articolo n..: 10125523

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 30U6103/S14

Articolo n..: 10129076

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 30U9103

Articolo n..: 10118782

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 30U9103/S14

Articolo n..: 10119391

Product group
  • Ultrasonic distance measuring sensors
  • Standard
Housing
  • 30 mm x 70 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 50U6121

Articolo n..: 10156679

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAM 50U6121/S14

Articolo n..: 10131880

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAM 70U6131/S14

Articolo n..: 11099363

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNAR 12U9914/S14H

Articolo n..: 11141423

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNAR 18U6912/S14G

Articolo n..: 10160748

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91,5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914

Articolo n..: 11011517

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914/D1

Articolo n..: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914/KS35A

Articolo n..: 11011518

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09U6914/KS35AD1

Articolo n..: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 10U6914

Articolo n..: 10161449

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 10U6914/KS35A

Articolo n..: 10161450

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 10U6914/S35A

Articolo n..: 10161448

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto