• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.EA0-GP2J.72N

Articolo n..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP1J.72N

Articolo n..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP2J.72N

Articolo n..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.R50-GP1J.72N

Articolo n..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.D50-UA1B.72N

Articolo n..: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0.2-IA1B.72F

Articolo n..: 11200630

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0.2-UA1B.72F

Articolo n..: 11200629

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.PA0.2-GP1J.72F

Articolo n..: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.PA0.2-GP2J.72F

Articolo n..: 11200633

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.RA0.2-GP1J.72F

Articolo n..: 11200634

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0-AA1B.72CU

Articolo n..: 11127346

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage - / current output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 65 °C (+60 °C Strommodus)
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-AA1B.72O

Articolo n..: 11110575

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage - / current output
  • Connector M12
  • -25 … 65 °C (+60 °C Strommodus)
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-IA1B.72CU

Articolo n..: 11135757

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0-IA1B.72O

Articolo n..: 11135756

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-UA1B.72CU

Articolo n..: 11135772

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,25, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.DA0-UA1B.72O

Articolo n..: 11126857

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09G8914/KS35A/IO

Articolo n..: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114

Articolo n..: 11011512

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114/D1

Articolo n..: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114/KS35A

Articolo n..: 11011514

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNCK 09T9114/KS35AD1

Articolo n..: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09G8914/IO

Articolo n..: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09G8914/KS35A/IO

Articolo n..: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09T9114

Articolo n..: 11011519

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09T9114/D1

Articolo n..: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09T9114/KS35A

Articolo n..: 11011520

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto