• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
UF200.D25-IAMO.72CU

Articolo n..: 11708358

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-IAMO.72N

Articolo n..: 11708357

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-UAMJ.72CU

Articolo n..: 11708356

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-UAMJ.72N

Articolo n..: 11708355

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-IAMO.72CU

Articolo n..: 11708326

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-IAMO.72N

Articolo n..: 11708325

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-UAMJ.72CU

Articolo n..: 11708324

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-UAMJ.72N

Articolo n..: 11708323

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-IAMO.72CU

Articolo n..: 11708342

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-IAMO.72N

Articolo n..: 11708341

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-UAMJ.72CU

Articolo n..: 11708340

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-UAMJ.72N

Articolo n..: 11708339

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 20I6903/S35A

Articolo n..: 10159512

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20I6912/S35A

Articolo n..: 10155042

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20I6914/S35A

Articolo n..: 10147619

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20U6903/S35A

Articolo n..: 10158275

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20U6912/S35A

Articolo n..: 10154281

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 20U6914/S35A

Articolo n..: 10146711

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20 mm x 42 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6103

Articolo n..: 10130826

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6103/S14

Articolo n..: 10129046

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6104/S14

Articolo n..: 10150852

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 200 … 2000 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6112

Articolo n..: 10139575

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6112/S14

Articolo n..: 10129045

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30I6113

Articolo n..: 10139589

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30I6113/S14

Articolo n..: 10128238

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 30 … 250 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30U6103

Articolo n..: 10127059

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30U6103/S14

Articolo n..: 10125521

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 100 … 1000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30U6104

Articolo n..: 10154252

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 200 … 2000 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 30U6104/S14

Articolo n..: 10150851

Product group
  • Ultrasonic distance measuring sensors
  • grande distanza di rilevamento
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 200 … 2000 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 30U6112

Articolo n..: 10136785

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 30 mm x 65 mm
  • plastic
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto