• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Teach-in and IO-Link
Azzera il filtro

Filtrare per caratteristiche

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O300.DI-GM1J.72CU

Articolo n..: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.DI-GM1J.72N

Articolo n..: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72CU

Articolo n..: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72N

Articolo n..: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72CU

Articolo n..: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72N

Articolo n..: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.DI-GM1J.72CU

Articolo n..: 11199084

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DI-GM1J.72O

Articolo n..: 11199085

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72CU

Articolo n..: 11199082

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72O

Articolo n..: 11199083

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT500.DL-GLIAJ.72F

Articolo n..: 11240053

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.DL-GLUBJ.72F

Articolo n..: 11235554

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto