• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Azzera il filtro

Filtrare per caratteristiche

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
OM70-L0070.HH0048.EK

Articolo n..: 11216521

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0070.HH0065.EK

Articolo n..: 11216505

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0070.EK

Articolo n..: 11220165

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0100.EK

Articolo n..: 11220166

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0130.EK

Articolo n..: 11216506

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0250.HH0130.EK

Articolo n..: 11220167

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0250.HH0180.EK

Articolo n..: 11220168

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0250.HH0240.EK

Articolo n..: 11194698

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0600.HH0500.EK

Articolo n..: 11216515

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0600.HV0350.EK

Articolo n..: 11220169

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0600.HV0500.EK

Articolo n..: 11216507

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HH1000.EK

Articolo n..: 11216516

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HV0500.EK

Articolo n..: 11220190

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HV0700.EK

Articolo n..: 11220191

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L1000.HV1000.EK

Articolo n..: 11216508

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1500.HH1500.EK

Articolo n..: 11216517

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1500.HV1500.EK

Articolo n..: 11216510

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0070.HH0048.EK

Articolo n..: 11216522

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0070.HH0065.EK

Articolo n..: 11216511

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0140.HH0070.EK

Articolo n..: 11220192

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-P0140.HH0100.EK

Articolo n..: 11220193

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-P0140.HH0130.EK

Articolo n..: 11216512

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0250.HH0130.EK

Articolo n..: 11220194

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0250.HH0180.EK

Articolo n..: 11220195

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-P0250.HH0240.EK

Articolo n..: 11194696

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0600.HH0500.EK

Articolo n..: 11216518

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0600.HV0350.EK

Articolo n..: 11220196

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-P0600.HV0500.EK

Articolo n..: 11186912

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-P1000.HH1000.EK

Articolo n..: 11216519

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1000.HV0500.EK

Articolo n..: 11220197

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto