• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
OM70-L0070.HH0048.VI

Articolo n..: 11200058

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L0070.HH0065.VI

Articolo n..: 11112017

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0070.VI

Articolo n..: 11200062

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0100.VI

Articolo n..: 11200064

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0140.HH0130.VI

Articolo n..: 11112019

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0250.HH0130.VI

Articolo n..: 11200066

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L0250.HH0180.VI

Articolo n..: 11200068

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0250.HH0240.VI

Articolo n..: 11112061

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L0600.HH0500.VI

Articolo n..: 11112065

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L0600.HV0350.VI

Articolo n..: 11200090

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L0600.HV0500.VI

Articolo n..: 11112067

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L1000.HH1000.VI

Articolo n..: 11195788

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HV0500.VI

Articolo n..: 11199109

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HV0700.VI

Articolo n..: 11200095

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1000.HV1000.VI

Articolo n..: 11199100

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1500.HH1500.VI

Articolo n..: 11112012

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L1500.HV1500.VI

Articolo n..: 11112015

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0070.HH0048.VI

Articolo n..: 11200060

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0070.HH0065.VI

Articolo n..: 11195785

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0140.HH0070.VI

Articolo n..: 11200061

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0140.HH0100.VI

Articolo n..: 11200063

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0140.HH0130.VI

Articolo n..: 11112018

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 40 … 140 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0250.HH0130.VI

Articolo n..: 11200065

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0250.HH0180.VI

Articolo n..: 11200067

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0250.HH0240.VI

Articolo n..: 11112060

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0600.HH0500.VI

Articolo n..: 11112064

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0600.HV0350.VI

Articolo n..: 11200069

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P0600.HV0500.VI

Articolo n..: 11112066

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1000.HH1000.VI

Articolo n..: 11195787

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1000.HV0500.VI

Articolo n..: 11199108

Product group
  • Distance sensors
  • high performance
  • OM70 laser point
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 100 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto