• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O300.DI-GM1J.72CU

Articolo n..: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.DI-GM1J.72N

Articolo n..: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72CU

Articolo n..: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72N

Articolo n..: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72CU

Articolo n..: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72N

Articolo n..: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.DI-GM1J.72CU

Articolo n..: 11199084

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DI-GM1J.72O

Articolo n..: 11199085

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72CU

Articolo n..: 11199082

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72O

Articolo n..: 11199083

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5481/S14C

Articolo n..: 11164057

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5581/S14C

Articolo n..: 11164062

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I6481/S14F

Articolo n..: 10144602

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20I6581/S14F

Articolo n..: 10144606

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I6593

Articolo n..: 11012177

Product group
  • Distance sensors
  • high vibration resistance
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Cable 8 pin, 2 m
  • -20 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20U5481/S14C

Articolo n..: 11164089

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20U5581/S14C

Articolo n..: 11164094

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 250I1101/S14C

Articolo n..: 11007211

Product group
  • Distance sensors
  • grande distanza di rilevamento
Housing
  • 25,4 mm x 66 mm
  • metal
Sensing distance max.
  • 200 … 4000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 250U1101/S14C

Articolo n..: 11007212

Product group
  • Distance sensors
  • grande distanza di rilevamento
Housing
  • 25,4 mm x 66 mm
  • metal
Sensing distance max.
  • 200 … 4000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 260I1101/S14C

Articolo n..: 11044710

Product group
  • Distance sensors
  • grande distanza di rilevamento
Housing
  • 25,4 mm x 66 mm
  • metal
Sensing distance max.
  • 200 … 13000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADR 20I6486/S14F

Articolo n..: 11101352

Product group
  • Distance sensors
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Tempi di consegna
a sua richiesta
OADR 20I6586/S14F

Articolo n..: 11101353

Product group
  • Distance sensors
Housing
  • 20,3 mm x 65 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin
  • 50 °C
  • IP 69K & proTect+
Tempi di consegna
disponibili immediatamente
OT300.DL-UBZZB.72CU

Articolo n..: 11240056

Product group
  • Distance sensors
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT300.DL-UBZZB.72N

Articolo n..: 11240055

Product group
  • Distance sensors
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.DL-GLIAJ.72F

Articolo n..: 11240053

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.DL-GLUBJ.72F

Articolo n..: 11235554

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto