• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
100 … 1000 µm
Azzera il filtro

Filtrare per caratteristiche

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
OM70-L1500.HH1500.EK

Articolo n..: 11216517

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1500.HH1500.VI

Articolo n..: 11112012

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OM70-L1500.HV1500.EK

Articolo n..: 11216510

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-L1500.HV1500.VI

Articolo n..: 11112015

Product group
  • Distance sensors
  • high performance
  • OM70 laser line basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1500.HH1500.EK

Articolo n..: 11216520

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1500.HH1500.VI

Articolo n..: 11111994

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1500.HV1500.EK

Articolo n..: 11216514

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1500.HV1500.VI

Articolo n..: 11112013

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1500 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OM70-P1700.HV1700.EK

Articolo n..: 11706347

Product group
  • Distance sensors
  • high performance
  • OM70 laser point basic
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 150 … 1700 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DI-GM1J.72CU

Articolo n..: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.DI-GM1J.72N

Articolo n..: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72CU

Articolo n..: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DL-GM1J.72N

Articolo n..: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72CU

Articolo n..: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.DP-GM1J.72N

Articolo n..: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.DI-GM1J.72CU

Articolo n..: 11199084

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DI-GM1J.72O

Articolo n..: 11199085

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72CU

Articolo n..: 11199082

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.DP-GM1J.72O

Articolo n..: 11199083

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I2472/S14C

Articolo n..: 11077732

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20I2480/S14C

Articolo n..: 11077733

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5470/S14C

Articolo n..: 11164052

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20I5471/S14C

Articolo n..: 11164054

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5480/S14C

Articolo n..: 11164056

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20I5481/S14C

Articolo n..: 11164057

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5570/S14C

Articolo n..: 11164060

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 50 … 250 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5571/S14C

Articolo n..: 11164061

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 500 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I5581/S14C

Articolo n..: 11164062

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 200 … 1000 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 5 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OADM 20I6472/S14F

Articolo n..: 10144600

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 50 … 300 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OADM 20I6480/S14F

Articolo n..: 10144601

Product group
  • Distance sensors
  • Prestazioni
Housing
  • 20,6 mm x 65 mm
  • metal
Sensing distance max.
  • 100 … 600 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M12 8 pin, rotatable
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto