• Immagine
  • Nome del prodotto
  • product description
  • Housing
  • Baud rate
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Version

Scanning range Sd

Baud rate

Immagine Nome del prodotto product description Housing Baud rate Sensing distance max. Features Availability
R600V.DAE0-11188367

Articolo n..: 11188367

product description
  • Off-Highway radar sensor for ground and crop distance
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAE0-11209335

Articolo n..: 11209335

product description
  • Off-Highway radar sensor for ground and crop distance (for sprayer applications)
Housing
  • 97 mm x 84 mm
  • plastic
  • Suppression of interfering objects
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAH5-11205779

Articolo n..: 11205779

product description
  • Off-Highway radar sensor
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAH5-11221283

Articolo n..: 11221283

product description
  • Off-Highway multi-object radar sensor
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto