• Image
  • Product name
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features

Filter by attributes

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Image Product name Product group Housing Measurement type Repeat accuracy Features
MY-COM A100/S35

Article no.: 10240394

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM A30/S35

Article no.: 10241610

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM A50/S35

Article no.: 10239957

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM A75/S35

Article no.: 10238652

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM BS100

Article no.: 10211160

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM BS30

Article no.: 10210530

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM BS50

Article no.: 10212637

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM BS75

Article no.: 10211484

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM C100/S35

Article no.: 10118664

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM C30/S35

Article no.: 11079452

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM C50/S35

Article no.: 10239958

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM C75/S35

Article no.: 10238653

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM D250/S35

Article no.: 10238646

Product group
  • My-Com precision switches
Housing
  • 16 mm x 66 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM F100/S35

Article no.: 10241609

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM F30/S35

Article no.: 10240974

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM F50/S35

Article no.: 10240898

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM F75/S35

Article no.: 10238642

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75N/S35L

Article no.: 10239283

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75P/S35L

Article no.: 10238397

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM H75/S35

Article no.: 10238645

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM L75N/S35L

Article no.: 10239878

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM L75P/S35L

Article no.: 10238477

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75/S35

Article no.: 10238800

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75N/S35

Article no.: 10242627

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75P/S35

Article no.: 10124556

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75P/S35L

Article no.: 10119393

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top