• Image
  • Product name
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features
NPN make function (NO)
Reset filter

Filter by attributes

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Image Product name Product group Housing Measurement type Repeat accuracy Features
MY-COM E75N80/L

Article no.: 10222682

Product group
  • My-Com precision switches
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75N/200/L

Article no.: 10222701

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75N/S35L

Article no.: 10239283

Product group
  • My-Com precision switches
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM G75N80/L

Article no.: 10258550

Product group
  • My-Com precision switches
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Inquire
MY-COM L75N/S35L

Article no.: 10239878

Product group
  • My-Com precision switches
Housing
  • 8 mm x 40 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM L75N80/L

Article no.: 10222700

Product group
  • My-Com precision switches
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75N/S35

Article no.: 10242627

Product group
  • My-Com precision switches
Housing
  • 8 mm x 37 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -20 … 75 °C
  • IP 67
Inquire
MY-COM M75N80

Article no.: 10229686

Product group
  • My-Com precision switches
Housing
  • 8 mm x 27 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0.001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top