• Imagen
  • Nombre del producto
  • Product group
  • Width / diameter
  • Housing material
  • Sensing distance max.
  • Features

filtrar por características

Scanning range

Housing version

Dimension

Light source

Output circuit/interface

Protection class/approvals

Imagen Nombre del producto Product group Width / diameter Housing material Sensing distance max. Features
SCATEC-2 FLDK 110C1003/S42

Artículo no..: 10152352

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Tiempo de envío
a sua richiesta
Consultar
SCATEC-2 FLDK 110C1005/S42

Artículo no..: 11100809

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Tiempo de envío
a sua richiesta
Consultar
SCATEC-2 FLDK 110G1003/S14

Artículo no..: 10151988

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Tiempo de envío
a sua richiesta
Consultar
SCATEC-2 FLDK 110G1003/S42

Artículo no..: 10152351

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Tiempo de envío
disponibles inmediatamente
Consultar
SCATEC-2 FLDK 110G1005/S14

Artículo no..: 10164310

Product group
  • Copiar contadores
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar
SCATEC-2 FLDK 110G1006/S14

Artículo no..: 11040147

Product group
  • Copiar contadores
  • packaging
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar
SCATEC-J FLDK 110G1010/S14

Artículo no..: 10149866

Product group
  • Copiar contadores
  • standard
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 55 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar
SCATEC-2 FLDK 110G1303/S14

Artículo no..: 11099669

Product group
  • Copiar contadores
  • packaging
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar
SCATEC-10 FLDM 170C1011/S42

Artículo no..: 10153178

Product group
  • Copiar contadores
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Consultar
SCATEC-15 FLDM 170C1030/S42

Artículo no..: 10153179

Product group
  • Copiar contadores
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Consultar
SCATEC-10 FLDM 170G1011/S42

Artículo no..: 10153175

Product group
  • Copiar contadores
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar
SCATEC-15 FLDM 170G1030/S42

Artículo no..: 10149139

Product group
  • Copiar contadores
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Consultar

¿No encontró lo que buscaba?

Hasta la cima