• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability
Cylindrical threaded 18 mm
Azzera il filtro

Filtrare per caratteristiche

Product group

Sensing distance max.

Housing

Housing version

Connection types

Circuito di uscita

Particular characteristics

Temperatura d'esercizio

Emitter / receiver

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-IA1B.9SF

Articolo n..: 11221525

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.DA5.2-UA1B.9SF

Articolo n..: 11221604

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.PA0.2-GP1J.9SF

Articolo n..: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.PA0.2-GP2J.9SF

Articolo n..: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.RA0.2-GP1J.9SF

Articolo n..: 11200646

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.TB0.2-ZZZZ.9SF

Articolo n..: 11200648

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.EB0.2-GP2J.9SF

Articolo n..: 11228073

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
a sua richiesta
UR18.PA0-GP1B.7BO

Articolo n..: 11120038

Product group
  • Ultrasonic proximity sensors
  • standard
Housing
  • 18 mm x 64 mm
  • metal
Scanning range Sd
  • 100 … 1000 mm
Features
  • Push-pull
  • Connector M12
  • -25 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR18.RA0-GP1B.7BO

Articolo n..: 11120042

Product group
  • Ultrasonic retro-reflective sensors
  • standard
Housing
  • 18 mm x 64 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12
  • -25 … 70 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto