• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
  • Availability

Filtrare per caratteristiche

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features Availability
CFAK 12N1103

Articolo n..: 10164642

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
CFAK 12N1140/KS35L

Articolo n..: 11039126

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N1140/L

Articolo n..: 11039124

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
CFAK 12N3103

Articolo n..: 11001685

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
CFAK 12N3140/KS35L

Articolo n..: 11045948

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
CFAK 12N3140/L

Articolo n..: 11045947

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
CFAK 12P1103

Articolo n..: 10129050

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12P1140/KS35L

Articolo n..: 11017112

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12P1140/L

Articolo n..: 11017111

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12P3103

Articolo n..: 10164795

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 12 mm x 39 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 0,5 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
CFAK 12P3140/KS35L

Articolo n..: 11045946

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
CFAK 12P3140/L

Articolo n..: 11045945

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 39,5 mm
  • plastic
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto