• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
  • Availability
1,5 … 2,5 mm
Azzera il filtro

Filtrare per caratteristiche

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Temperatura d'esercizio

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features Availability
CFDK 25G1125/KS35LN1

Articolo n..: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Tempi di consegna
a sua richiesta
CFDK 25G1125/LN1

Articolo n..: 11050682

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
disponibili immediatamente
CFDK 25G3125/LN1

Articolo n..: 11093422

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto