• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features
  • Availability

Filtrare per caratteristiche

Field of application

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Temperatura d'esercizio

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features Availability
CFAK 22U9500/AMP

Articolo n..: 11149600

Product group
  • Frequency sweep sensors
  • designed for reliability
  • Adhesion resistant
Housing
  • 22 mm x 87 mm
  • plastic
  • Liquid level sensor for oil
  • Non-flush
Measurement type
  • Contact with medium
Features
  • Voltage output
  • Connector AMPSEAL 16 3 pin
  • -40 … 85 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto