Dati tecnici
dati generali
Type
  • Retro-reflective sensor
Version
  • Single lens optics
Light source
  • Pulsed red laser diode
Actual range Sb
  • 0,8 m
Nominal range Sn
  • 1,2 m
Smallest object recognizable typ.
  • 3 mm at 500 mm
Polarization filter
  • Si
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 680 nm
Suppression of reciprocal influence
  • Si
Allineamento asse ottico
  • < 1,5°
Dati elettrici
Tempo di risposta / di caduta
  • < 0,1 ms
Jitter
  • < 0,03 ms
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 20 mA (@ 10 VDC)
Corrente assorbita media
  • 10 mA (@ 24 VDC)
Caduta di tensione Vd
  • < 2 VDC
Funzione di commutazione
  • In presenza/per assenza di luce
Circuito di uscita
  • NPN complementary
Output current
  • < 50 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Width / diameter
  • 8 mm
Height / length
  • 25,1 mm
Depth
  • 15,8 mm
Type
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0,08 mm²
Temperatura d'esercizio
  • -20 … +50 °C
Tipo di protezione
  • IP 67

Scaricare
Data sheet
Operating Manual
3D CAD / CAE

Diagrammi
Excess gain curve

Disegni
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessori
Reflectors
FTDR 048U048 FTDR 048U048
Reflector rectangular 60 x 51 mm

Articolo n..: 11229661

  • Fastening method screw mounting
  • For Retro-reflective sensors
  • Ultrafine micro structure
  • For laser light sensors and transparent object detection
FTDR 020U020 FTDR 020U020
Reflector rectangular 32 x 20 mm

Articolo n..: 11229662

  • Fastening method screw mounting
  • For pocket-size edge sensor PosCon
FTDF 025U025 FTDF 025U025
Reflective tape rectangular 25 x 25 mm

Articolo n..: 11229663

  • Fastening method self-adhesive
  • For Retro-reflective sensors
  • Ultrafine micro structure
  • For laser light sensors and transparent object detection
FTDF 040U250 FTDF 040U250
Reflector rectangular 250 x 40 mm

Articolo n..: 11117727

  • Fastening method self-adhesive
  • For Retro-reflective sensors
  • Ultrafine micro structure
  • For laser light sensors and transparent object detection
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Articolo n..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Articolo n..: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10150326
Sensofix series 10 / series 20

Articolo n..: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-200.STRAIGHT
Mounting bracket O200

Articolo n..: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Articolo n..: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Articolo n..: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Articolo n..: 11208477

  • Material: plastic

To the top