• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
OT500.SL-GDGQJ.72F

Articolo n..: 11240054

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT300.DL-UBZZB.72CU

Articolo n..: 11240056

Product group
  • Distance sensors
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.DL-UBZZB.72N

Articolo n..: 11240055

Product group
  • Distance sensors
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.GL-GLZZJ.72CU

Articolo n..: 11240058

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT300.GL-GLZZJ.72N

Articolo n..: 11240057

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.GL-NLNVT.72CU

Articolo n..: 11250343

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT300.GL-NLNVT.72N

Articolo n..: 11250342

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.GL-PLPVT.72CU

Articolo n..: 11250341

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.GL-PLPVT.72N

Articolo n..: 11250340

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-GDZZJ.72CU

Articolo n..: 11240070

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-GDZZJ.72N

Articolo n..: 11240059

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-NDNVT.72CU

Articolo n..: 11250347

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-NDNVT.72N

Articolo n..: 11250346

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-PDPVT.72CU

Articolo n..: 11250345

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT300.SL-PDPVT.72N

Articolo n..: 11250344

Product group
  • SmartReflect Light barriers
  • miniatura
  • Time of Flight
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 400 mm … 1800 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
OT500.DL-GLIAJ.72F

Articolo n..: 11240053

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.DL-GLUBJ.72F

Articolo n..: 11235554

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.GL-GLGLJ.72F

Articolo n..: 11235685

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.GL-NLNVB.72F

Articolo n..: 11250327

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.GL-PLPLB.72F

Articolo n..: 11248945

Product group
  • Diffuse sensors with background suppression
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.GL-PLPVB.72F

Articolo n..: 11247243

Product group
  • Diffuse sensors with background suppression
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.SL-NDNVB.72F

Articolo n..: 11250329

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
OT500.SL-PDPVB.72F

Articolo n..: 11250328

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto