Dati tecnici
Dati generali
Type
  • Background suppression
Version
  • Line beam
Campo di lavoro Tw
  • 30 … 180 mm
Zona di scansione Tb
  • 15 … 180 mm
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Suppression of reciprocal influence
  • Si
Beam type
  • Line
Allineamento asse ottico
  • < 2°
Fonte di luce
Light source
  • Pulsed red LED
Wave length
  • 630 nm
Dati elettrici
Tempo di risposta / di caduta
  • < 1,5 ms
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 45 mA
Corrente assorbita media
  • 30 mA
Caduta di tensione Vd
  • <3 VDC
Funzione di commutazione
  • In presenza/per assenza di luce
Circuito di uscita
  • Push-pull
Output current
  • 100 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Width / diameter
  • 12,9 mm
Height / length
  • 32,3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Condizioni ambientali
Tipo di protezione
  • IP 67
Temperatura d'esercizio
  • -25 … +60 °C
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
Sensing distance diagram

Disegni
Drawings
Connection diagram
Beam characteristic (typically)
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
Sensofix O300/U300

Articolo n..: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Mounting bracket O300/U300 (L design)

Articolo n..: 11102423

  • Material: Steel
Mounting bracket O300 - Retrofit for sensors series 20

Articolo n..: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Articolo n..: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Articolo n..: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Articolo n..: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Articolo n..: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Articolo n..: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Articolo n..: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Articolo n..: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Articolo n..: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Articolo n..: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

In alto