• Image
  • Product name
  • Measuring range
  • Resolution
  • Accuracy (+25 °C)
  • Interface
0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Reset filter

Filter by attributes

Measuring range

Accuracy (+25 °C)

Interface

Connection

Protection EN 60529

Approvals

Image Product name Measuring range Resolution Accuracy (+25 °C) Interface
GIM500R - 1-dimensional Measuring range
  • 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0.01 ° CANopen®
  • 0.01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
Inquire

Did not find what you were looking for?

To the top