• Image
  • Product name
  • FS-Range
  • Initial accuracy
  • Temperature stability

Filter by attributes

Process connection

Compliance and approvals

Applications

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Maximum Media temperature

Max. turndown ratio

Switching output

Absoulte pressure measurement

Image Product name FS-Range Initial accuracy Temperature stability
PBMN high pressure FS-Range
  • High (up to 600 bar)
  • Highest (> 600 bar)
Initial accuracy
  • ≤ 0.1 % FS
  • ≤ 0.25 - 0.3 % FS
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • highest stability (till 0.1 % FS / 10 K)
Inquire
CTX FS-Range
  • Lowest (up to 2 bar)
  • Low (up to 10 bar)
  • Medium (up to 40 bar)
  • High (up to 600 bar)
Initial accuracy
  • ≤ 0.5 - 0.7 % FS
Temperature stability
  • stable (from 0.2 % FS / 10 K)
Inquire

Did not find what you were looking for?

To the top