• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Product group

Sensing distance max.

Housing

Output circuit/interface

Housing version

Connection types

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNCK 09T9114/D1

Article no.: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNCK 09T9114/KS35AD1

Article no.: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114/D1

Article no.: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114/KS35AD1

Article no.: 11007904

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914/D1

Article no.: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914/KS35AD1

Article no.: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top