• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Manufacturer

Focal range

Format

Lens resolution

Lens mount

Immagine Nome del prodotto Overview
ZVL-FL-BC1218A-VG

Articolo n..: 11006550

Overview
    • Ricoh Imaging lens
    • 12,5 mm
    • F 1,8-C
    • format 1"
    • M.O.D. 0,3 m
    • locating screw for aperture and focus
    • C-mount
ZVL-FL-CC0418DX-VG

Articolo n..: 11013890

Overview
    • Ricoh Imaging lens
    • 4,8 mm
    • F 1,8-C
    • format 2/3"
    • M.O.D. 0,3 m
    • locating screw for aperture
    • C-mount
ZVL-FL-CC0815B-VG

Articolo n..: 11002877

Overview
    • Ricoh Imaging lens
    • 8,5 mm
    • F 1,5-C
    • format 2/3"
    • M.O.D. 0,2 m
    • locating screw for aperture and focus
    • C-mount
ZVL-FL-CC1614A-VG

Articolo n..: 11009196

Overview
    • Ricoh Imaging lens
    • 16 mm
    • F 1,4-22
    • format 2/3"
    • M.O.D. 0,3 m
    • locating screw for aperture and focus
    • compact size (Ø 30,0 mm)
    • C-mount
ZVL-FL-HC0416X-VG

Articolo n..: 11037579

Overview
    • Ricoh Imaging lens
    • 4,2 mm
    • F 1,6-C
    • format 1/2"
    • M.O.D. 0,2 m
    • locating screw for aperture
    • C-mount
ZVL-FL-HC0612A-VG

Articolo n..: 11002840

Overview
    • Ricoh Imaging lens
    • 6 mm
    • F 1,2-C
    • format 1/2"
    • M.O.D. 0,2 m
    • locating screw for aperture and focus
    • C-mount
ZVL-FL-HC1212B-VG

Articolo n..: 11012527

Overview
    • Ricoh Imaging lens
    • 12 mm
    • F 1,2-22
    • format 1/2"
    • M.O.D. 0,2 m
    • locating screw for aperture and focus
    • C-mount
ZVL-LM8JC

Articolo n..: 11700520

Overview
    • Kowa lens
    • 6 mm
    • F 1,4 - 16
    • format 2/3"
    • M.O.D. 0,1 m
    • C-mount
    • available

Non hai trovato quello che cercavi?

In alto