• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Product

Manufacturer

Focal range

Format

Lens resolution

Lens mount

Immagine Nome del prodotto Overview
ZVL-FL-YFL3528

Articolo n..: 11201890

Overview
    • Ricoh Imaging lens
    • 35 mm
    • F 2,8-22
    • format 45 mm
    • M.O.D. 0,19 m
    • locating screw for aperture and focus
    • F-mount
ZVL-FL-YFL5028

Articolo n..: 11014685

Overview
    • Ricoh Imaging lens
    • 50 mm
    • F 2,8-22
    • format 45 mm
    • M.O.D. 0,25 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF10528-F

Articolo n..: 11201897

Overview
    • Myutron lens
    • 105 mm
    • F 2,8-22
    • format 46 mm
    • M.O.D. 0,43 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF10528-U58

Articolo n..: 11205387

Overview
    • Myutron lens
    • 105 mm
    • F 2,8-22
    • format 46 mm
    • M.O.D. 0,43 m
    • locating screw for aperture and focus
    • M58-mount
    • focal flange distance 12 mm
ZVL-LSF20035-F

Articolo n..: 11201898

Overview
    • Myutron lens
    • 200 mm
    • F 3,5-32
    • format 46 mm
    • M.O.D. 0,85 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF20035-U58

Articolo n..: 11205388

Overview
    • Myutron lens
    • 200 mm
    • F 3,5-32
    • format 46 mm
    • M.O.D. 0,85 m
    • locating screw for aperture and focus
    • M58-mount
    • focal flange distance 12 mm
ZVL-LSF2528-F

Articolo n..: 11201894

Overview
    • Myutron lens
    • 25 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,14 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF2528-U58

Articolo n..: 11205384

Overview
    • Myutron lens
    • 25 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,14 m
    • locating screw for aperture and focus
    • M58-mount
    • focal flange distance 12 mm
ZVL-LSF3528-F

Articolo n..: 11201895

Overview
    • Myutron lens
    • 35 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,23 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF3528-U58

Articolo n..: 11205385

Overview
    • Myutron lens
    • 35 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,23 m
    • locating screw for aperture and focus
    • M58-mount
    • focal flange distance 12 mm
ZVL-LSF5028-F

Articolo n..: 11201896

Overview
    • Myutron lens
    • 50 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,19 m
    • locating screw for aperture and focus
    • F-mount
ZVL-LSF5028-U58

Articolo n..: 11205386

Overview
    • Myutron lens
    • 50 mm
    • F 2,8-22
    • format 44 mm
    • M.O.D. 0,19 m
    • locating screw for aperture and focus
    • M58-mount
    • focal flange distance 12 mm
ZVL-Rodagon-F_40mm_f5.6

Articolo n..: 11201893

Overview
    • Linos lens
    • 40 mm
    • f 5,6
    • format 44 mm
    • M.O.D. 0,094 m
    • locating screw for focus
    • F-mount

Non hai trovato quello che cercavi?

In alto