• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Material

Inner diameter

External diameter

Length of tube

Material of cover glass

Immagine Nome del prodotto Overview
Tube M47 hard anodized L12

Articolo n..: 11702640

Overview
    • hard anodized lens protection with M47 thread
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 12 mm
Tube Module 12 mm M47 hard anodized

Articolo n..: 11185371

Overview
    • modular extension of the lens protection
    • thread: M47
    • length 12 mm
Tube Module 12 mm M62 hard anodized

Articolo n..: 11185375

Overview
    • modular extension of the lens protection
    • thread: M62
    • length 12 mm
Tube Module 12 mm M62 V4A

Articolo n..: 11704015

Overview
    • modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
    • material: stainless steel
    • thread: M62
    • length 12 mm
Tube Module 12 mm M92 hard anodized

Articolo n..: 11704397

Overview
    • modular extension of the lens protection
    • thread: M92
    • length 12 mm
XC Tube Module 12 mm

Articolo n..: 11089149

Overview
    • modular extension of the lens protection of C-mount lenses
    • thread: M47
    • length 12 mm

Non hai trovato quello che cercavi?

In alto