• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Material

Inner diameter

External diameter

Length of tube

Material of cover glass

Immagine Nome del prodotto Overview
Tube M47 hard anod. scratchproof glass

Articolo n..: 11701124

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Tube M47 hard anodized

Articolo n..: 11185370

Overview
    • hard anodized lens protection with M47 thread
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
XC Tube

Articolo n..: 11088325

Overview
    • lens protection for C-mount lenses
    • Optional XC Tube extension with XC Tube Module 6mm (11115649) or XC Tube Module (11089149), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm

Non hai trovato quello che cercavi?

In alto