• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Material

External diameter

Immagine Nome del prodotto Overview
Shielded cable 3 wires, 10,0 m

Articolo n..: 11002561

Overview
    • shielded power cable
    • M8/3-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Shielded cable 4 wires, 10,0 m

Articolo n..: 11008778

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Shielded cable 4 wires, 5,0 m

Articolo n..: 10170032

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Fiber Optical Cable XSsh/LC, IP67, 20,0m

Articolo n..: 11213911

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Non hai trovato quello che cercavi?

In alto