• Image
  • Product name
  • Overview
PUR, halogen-free
Reset filter

Filter by attributes

Product group

Product

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Image Product name Overview
Cable Power Adapter M12/DC Connector

Article no.: 11048083

Overview
    • shielded adapter connection cable
    • M12/12-pin male connector to confectioned DC connector
    • length 2,0 m
    • manufactured cable: 11201118 ESG 34JP0200GS
Inquire
Z-ESG 32DH0500G

Article no.: 11098904

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Inquire
Z-ESG 32DH1000G

Article no.: 11105006

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Inquire
Z-KSG 32SH0500G

Article no.: 11105264

Overview
    • shielded process interface cable for Baumer VisiLine® cameras
    • M8/3-pin male connector to open wires
    • cable carrier compatible
    • length 5,0 m
Inquire
Adapter Cable TX to VCXG VCXU

Article no.: 11701127

Overview
    • Adapter to connect VCXG and VCXU cameras to existing TXG cabling
    • Split cable M8/8-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
    • Protection class IP65/IP67
    • Length 0.4 m
Inquire
Adapter Cable TX to VCXG.I VLXT

Article no.: 11701126

Overview
    • Adapter to connect VCXG.I or VLXT cameras to existing TXG cabling
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
    • Protection class IP65/IP67
    • Length 0.4 m
Inquire
ESG 34JP0200GS

Article no.: 11201118

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
Inquire
ESG 34JP0500GS

Article no.: 11195097

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Inquire
ESG 34JP1000GS

Article no.: 11195098

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
Inquire
ESG 34JP2000GS

Article no.: 11195099

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Inquire
ESW 33JP0200GS

Article no.: 11201128

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
Inquire
ESW 33JP0500GS

Article no.: 11195094

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Inquire
ESW 33JP1000GS

Article no.: 11195095

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
Inquire
ESW 33JP2000GS

Article no.: 11195096

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Inquire
KSG 34A/KSG45AR0200G/E

Article no.: 11700903

Overview
    • Ethernet cable for robotic applications
    • M12/4-pin male connector to RJ45
    • length 2.0 m
Inquire
KSG 34A/KSG45AR0500G/E

Article no.: 11700905

Overview
    • Ethernet cable for robotic applications
    • M12/4-pin male connector to RJ45
    • length 5.0 m
Inquire
KSG 34A/KSG45AR1000G/E

Article no.: 11700904

Overview
    • Ethernet cable for robotic applications
    • M12/4-pin male connector to RJ45
    • length 10.0 m
Inquire
Multi headed cable Type A4

Article no.: 11207774

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
    • Separate powering of camera and illumination. Double version of Output 1.
    • Protection class IP65/IP67
    • Length 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type B1

Article no.: 11214470

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type B2

Article no.: 11214471

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/3-pin female connectors for two illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type B4

Article no.: 11207776

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Inquire
Multi headed cable Type C4

Article no.: 11207777

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
    • Protection class IP65/IP67
    • Length: 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type E1

Article no.: 11701467

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/4-pin female connector for one illumination
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type E2

Article no.: 11701465

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/4-pin female connectors for two illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type E4

Article no.: 11701466

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/4-pin female connectors for four illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Inquire

Did not find what you were looking for?

To the top