• Immagine
  • Nome del prodotto
  • Overview

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Material

Immagine Nome del prodotto Overview
KSG U2/KSGU6GC0300G

Articolo n..: 11702660

Overview
    • USB 3.0 interface cable
    • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
    • length 3.0 m
KSG U2/KSGU6GC0500G

Articolo n..: 11702816

Overview
    • USB 3.0 interface cable
    • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
    • length 5.0 m
ZVM-USB A Vertical Supralock PVC

Articolo n..: 11195338

Overview
    • Detachable for vertical screw lock option of USB A connectors
    • suitable for screw locking to ZVA-IOI PCIe USB3.0 Quad Channel 4 Port (11119094)

Non hai trovato quello che cercavi?

In alto