• Immagine
  • Nome del prodotto
  • Overview
PVC, lead-free
Azzera il filtro

Filtrare per caratteristiche

Product group

Data interface

Cable length [m]

Material

Immagine Nome del prodotto Overview
Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Articolo n..: 11173256

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 10,0 m
Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Articolo n..: 11173257

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 20,0 m
Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Articolo n..: 11173258

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 30,0 m
Cable Mini CL SDR/SDR 5,0 m

Articolo n..: 11077296

Overview
    • Camera Link® interface cable
    • SDR to SDR connector
    • length 5,0 m
    • up to 80MHz pixel clock
Kabel GigE RJ45s/RJ45, 10,0 m, chain

Articolo n..: 11150302

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
Kabel GigE RJ45s/RJ45, 15,0 m, chain

Articolo n..: 11150186

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 15,0 m
Kabel GigE RJ45s/RJ45, 20,0 m, chain

Articolo n..: 11150188

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
Kabel GigE RJ45s/RJ45, 5,0 m, chain

Articolo n..: 11150185

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m

Non hai trovato quello che cercavi?

In alto