|
|
Adapter Cable TX to VCXG VCXU
Articolo n..: 11701127
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Adapter Cable TX to VCXG.I VLXT
Articolo n..: 11701126
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type A4
Articolo n..: 11207774
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connector for illuminations
- Separate powering of camera and illumination. Double version of Output 1.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type B1
Articolo n..: 11214470
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type B2
Articolo n..: 11214471
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type B4
Articolo n..: 11207776
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
|
|
|
|
|
|
Multi headed cable Type C4
Articolo n..: 11207777
|
Overview
- plit cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, I/Os as well as illuminations and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type E1
Articolo n..: 11701467
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type E2
Articolo n..: 11701465
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type E4
Articolo n..: 11701466
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|