|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Articolo n..: 11185139
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 2,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Articolo n..: 11185190
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 30,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Articolo n..: 11195761
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Articolo n..: 11195762
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 15,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Articolo n..: 11196995
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 20,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Articolo n..: 11195760
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Articolo n..: 11195122
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Articolo n..: 11195123
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 5,0 m
|
|
|
|