|
|
Tube Adapter A M47 hard anodized
Article no.: 11185373
|
Overview
- adapter to mount the Tube M47 hard anodized (11185370/11195425) to VCXG.I and VAX cameras
- thread: M47
- length 2 mm
|
|
|
|
|
|
Tube Adapter B M62 hard anodized
Article no.: 11185377
|
Overview
- adapter to mount the Tube M62 hard anodized (11185374/11701125) to VCXG.I and VAX cameras
- thread: M62
- length 2 mm
|
|
|
|
|
|
Tube M47 hard anod. scratchproof glass
Article no.: 11701124
|
Overview
- hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 44 mm
|
|
|
|
|
|
Tube M47 hard anodized
Article no.: 11185370
|
Overview
- hard anodized lens protection with M47 thread
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 44 mm
|
|
|
|
|
|
Tube M47 hard anodized L12
Article no.: 11702640
|
Overview
- hard anodized lens protection with M47 thread
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 12 mm
|
|
|
|
|
|
Tube M62 hard anod. scratchproof glass
Article no.: 11701125
|
Overview
- hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
- optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
- thread: M62
- length 58 mm
|
|
|
|
|
|
Tube M62 hard anodized
Article no.: 11185374
|
Overview
- hard anodized lens protection with M62 thread
- optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
- thread: M62
- length 58 mm
|
|
|
|
|
|
Tube M92 hard anodized PMMA
Article no.: 11704312
|
Overview
- hard anodized lens protection with M92 thread
- optional tube extension with Tube Module 6mm (11704395) or Tube Module (11704397), length 12 mm. Use of several Tube Modules possible.
- thread: M92
- length 70 mm
|
|
|
|
|
|
Tube Module 12 mm M47 hard anodized
Article no.: 11185371
|
Overview
- modular extension of the lens protection
- thread: M47
- length 12 mm
|
|
|
|
|
|
Tube Module 12 mm M62 hard anodized
Article no.: 11185375
|
Overview
- modular extension of the lens protection
- thread: M62
- length 12 mm
|
|
|
|
|
|
Tube Module 12 mm M92 hard anodized
Article no.: 11704397
|
Overview
- modular extension of the lens protection
- thread: M92
- length 12 mm
|
|
|
|
|
|
Tube Module 36 mm M62 hard anodized
Article no.: 11198906
|
Overview
- modular extension of the lens protection
- thread: M62
- length 36 mm
|
|
|
|
|
|
Tube Module 36 mm M92 hard anodized
Article no.: 11704394
|
Overview
- modular extension of the lens protection
- thread: M92
- length 36 mm
|
|
|
|
|
|
Tube Module 6 mm M47 hard anodized
Article no.: 11185372
|
Overview
- modular extension of the lens protection
- thread: M47
- length 6 mm
|
|
|
|
|
|
Tube Module 6 mm M62 hard anodized
Article no.: 11185376
|
Overview
- modular extension of the lens protection
- thread: M62
- length 6 mm
|
|
|
|
|
|
Tube Module 6 mm M92 hard anodized
Article no.: 11704395
|
Overview
- modular extension of the lens protection
- thread: M92
- length 6 mm
|
|
|
|
|
|
Housing base set A VCXG.I r IP65/67 HA
Article no.: 11207845
|
Overview
- Hard anodized cylindric housing corpus for VCXG.I cameras for modular housing to meet Parma and Food & Beverage applications requirements
- optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906).
- thread: M62
- length 56 mm
|
|
|
|
|
|
Tube Adapter C M62 hard anodized
Article no.: 11193125
|
Overview
- adapter to mount the Tube M62 hard anodized (11185374/11701125) to VLXT cameras
- thread: M62
- length 2 mm
|
|
|
|
|
|
Tube Adapter D M92 hard anodized
Article no.: 11704311
|
Overview
- adapter to mount the Tube M92 hard anodized (11704312) to VCX.I and VAX cameras
- thread: M92
- length 2 mm
|
|
|
|
|
|
Tube Adapter E M92 hard anodized
Article no.: 11704315
|
Overview
- adapter to mount the Tube M92 hard anodized (11704312) to VLXT cameras with EF-mount
- thread: M92
- length 2 mm
|
|
|
|
|
|
Tube Module 36 mm M47 hard anodized
Article no.: 11211571
|
Overview
- modular extension of the lens protection
- thread: M47
- length 36 mm
|
|
|
|