|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
Articolo n..: 11130150
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
Articolo n..: 11130176
|
Overview
- flashable LED ring light
- infrared (850 nm)
- radiation angle 50°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
Articolo n..: 11130179
|
Overview
- flashable LED ring light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
Articolo n..: 11130187
|
Overview
- flashable LED bar light
- red (617 nm)
- radiation angle 30°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
Articolo n..: 11130186
|
Overview
- flashable LED bar light
- SH white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
Articolo n..: 11130185
|
Overview
- flashable LED bar light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
Articolo n..: 11701627
|
Overview
- flashable LED ring light
- white
- radiation angle 80°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 134 mm
- IP65 protection
|
|
|
|