|
|
ZVI-LED Spot5WFL-B/SPS-220
Articolo n..: 11175036
|
Overview
- LED spot light
- blue
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Articolo n..: 11175035
|
Overview
- LED spot light
- infrared
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
ZVI-LED Spot5WFL-R/SPS-220
Articolo n..: 11175034
|
Overview
- LED spot light
- red
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
ZVI-LED Spot5WFL-W/SPS-220
Articolo n..: 11175031
|
Overview
- LED spot light
- white
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
Z-ESG JSFV0015
Articolo n..: 11098762
|
Overview
- process interface cable for Baumer board level cameras
- JST crimp connector, female, 8-pin to open wires
- AWG32
- length 0,15 m
|
|
|
|