|
|
FFPR-i100-W
Articolo n..: 11086540
|
Overview
- flashable LED dark field illumination
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 100 mm
|
|
|
|
|
|
FLDM-i100-W
Articolo n..: 11086541
|
Overview
- flashable LED dome light
- white
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 130 mm
|
|
|
|
|
|
FLDR-i90B-IR24
Articolo n..: 11090900
|
Overview
- flashable LED ring light
- IR 875 nm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
|
FLDR-i90B-SR24
Articolo n..: 11154321
|
Overview
- flashable LED ring light
- red (626 nm)
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
|
FLDR-i90B-W
Articolo n..: 11085869
|
Overview
- flashable LED ring light
- white
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
|
ZVI-FLDL-i86x15-W
Articolo n..: 11197768
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- dimensions: 18 mm × 95 mm × 20 mm housing
|
|
|
|
|
|
ZVI-LUMIMAX T1 AdapterCable Illumination
Articolo n..: 11175008
|
Overview
- adapter cable to connect LUMIMAX Spot5W illuminations to M12/12-pin connector
- suitable for VeriSens, VCXG.I and VLXT
|
|
|
|