|
|
FLDL-i150x15-W
Articolo n..: 11086539
|
Overview
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 158 mm × 17 mm × 20 mm housing
|
|
|
|
|
|
FLDL-TP-Si200x100-W
Articolo n..: 11086537
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 216 mm × 226 mm × 23,5 mm housing
|
|
|
|
|
|
FLDL-TP-Si36-W
Articolo n..: 11086536
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 47 mm × 47 mm × 15 mm housing
|
|
|
|
|
|
FLDL-TP-Si85x77-W
Articolo n..: 11086538
|
Overview
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 95 mm × 95 mm × 15 mm housing
|
|
|
|
|
|
FLFL-Si60-IR24
Articolo n..: 11095910
|
Overview
- flashable LED back light
- NIR
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 94 mm × 94 mm × 10 mm housing
|
|
|
|
|
|
Multi headed cable Type B1
Articolo n..: 11214470
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type B2
Articolo n..: 11214471
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type E1
Articolo n..: 11701467
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|
|
|
Multi headed cable Type E2
Articolo n..: 11701465
|
Overview
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
- The I/O voltage is directly distributed to the illuminations.
- length 40 cm (split at 20 cm)
- available
|
|
|
|